We have launched a series of new products for the Chemical industry that focus on enabling reduced resource consumption and risk while increasing yield. Our mission is to help you meet your production KPIs through:
The Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Chemical industry.
The Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Chemical industry.
Micropilot FMR62B is a specialist for non-contact level measurement in demanding liquid applications. Agrresive media and high temperatures are no challenge for the highly precise radar sensor.
Cerabar PMP71B is a transmitter for measuring absolute or gauge pressure. Guided commisssioning, verification, proof testing and safety mode write protection help to reduce systematic faults.
Noninvasive flow measurement, consistently accurate, even under challenging conditions - now also for high temperature applications or measuring liquid hydrocarbons.
Metric RTD/TC thermometer with robust barstock thermowell for a wide range of industrial applications, e.g. live steam temperature measurement; with SIL and hazardous area approvals.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.
Micropilot FMR67B is the specialist for continuous non-contact level measurement in advanced solid applications. Reliable measurement even in large silos with a large amount of dust.
Micropilot FMR66B is for continuous non-contact level measurement in basic solid applications. With a universal use in almost all bulk solids it is independent of changing media properties.
Micropilot FMR60B is for continuous non-contact level measurement in basic liquid applications with small process connections in the chemical industry.
Metric RTD/TC thermometer with welded thermowell; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens / QuickNeck; with SIL and hazardous area approvals; robust against vibrations.
How measurement technology supports the MRO process.
Maintenance
Reducing maintenance effort
Our latest innovations for the Chemical industry focus on bringing simplicity and low effort to your maintenance department. Our mission is to help you meet your maintenance KPIs by:
Metric RTD/TC direct contact thermometer for a wide range of industrial applications; optionally with Bluetooth connectivity, iTHERM QuickSens/StrongSens; with SIL and hazardous area approvals.
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Use expert recommendations with frequent insights to improve the lifecycle management of your measuring instruments and ensure compliance with safety requirements.
Increase your process availability through professional advisory guidance
Prevent breakdowns with continuous evaluation of the installed base maintainability
Improve sustainability of your operations by quickly identifying inefficiencies along with adopting a suitable migration strategy
Gain full transparency and increase accessibility of your installed base information
Deeper insights into process and instrumentation performance
Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.
Eindnoten
Want to know more about our Chemical offerings?
Chemie: Duurzaam succes door samenwerking
Optimaliseer uw resources en maximaliseer de prestaties van uw fabriek. Meer informatie!
MRO is nodig om de beschikbaarheid te garanderen van onderdelen die de betrouwbaarheid van apparatuur ondersteunen. Met Endress+Hauser werkt het onderhoud van uw chemische fabrieken optimaal.
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .