Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
Geschiedenis
LNG composition measurement for baseload custody transfer
High accuracy with lower maintenance for reliable baseload custody transactions
Reliable analysis of LNG composition is challenging during baseload custody transfer. Traditional gas chromatograph (GC)/vaporizer systems can struggle to generate accurate measurements in cryogenic conditions. Because these systems transport vaporized gas to the analyzer, need costly vaporizer maintenance, and require sample conditioning, GCs/vaporizers have higher OPEX. Endress+Hauser’s Raman analyzer system solves these issues.
Largely maintenance-free
with equivalent accuracy as top-performing GC/vaporizers
Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.
Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.
Utilize a safe, proven LNG measurement technique - verified by the GERG
Reduce your carbon footprint - eliminate emissions from sample venting or flaring due to vaporization
Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations
Reduce OPEX - Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain
Eliminate consumables such as calibration and carrier gases
Ontdek, hoe u een Raman Rxn4-analyzersysteem kunt gebruiken voor het nauwkeurig meten van de samenstelling van LNG tijdens de grondlast custody transfer.
Lees de bevindingen van het GERG-rapport over het gebruik van een Raman Rxn4-analyzer en Raman Rxn-41 cryogene sonde voor de betrouwbare meting van de chemische samenstelling van LNG custody transfer-toepassingen.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey...
Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey installations and comprehensive solutions to improve their processes.
Raman method for custody transfer measurements of LNG
White paper (WP)
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tankniveaumeetsystemen voor de olie- en gasindustrie
Tankniveaumeetsystemen voor de olie- en gasindustrie
Verbeter uw custody transfer en opslag van olie, gas en vloeistoffen met tankniveaumeetoplossingen van Endress+Hauser.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Bunkersystemen met massaflowmeters voor scheepsbrandstoffen
Bunkersystemen met massaflowmeters voor scheepsbrandstoffen
Dagelijks worden enorme hoeveelheden bunkerolie in de brandstoftanks van schepen gepompt. Zelfs de kleinste onnauwkeurigheid in de meting veroorzaakt "kastekorten". Onze oplossing zorgt voor transparantie.
Nauwkeurige afvalwaterafvoerbewaking in de olie- en gasindustrie
Nauwkeurige afvalwaterafvoerbewaking in de olie- en gasindustrie
Ontdek onze bewakingsoplossingen voor oliehoudend afvalwater en oliehoudend oppervlaktewater waarmee u veilig kunt voldoen aan de wettelijke lozingslimieten van uw raffinaderij en uw bedrijfskosten kunt verlagen.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Gegevensverzameling en -transmissie bij olie- en gasterminals
Gegevensverzameling en -transmissie bij olie- en gasterminals
Alles verbeteren, van voorraadtransparantie tot logistiek in uw olie- en gasterminal
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Vochtigheidsanalyzer voor glycoldehydratatie van aardgas
Vochtigheidsanalyzer voor glycoldehydratatie van aardgas
Ontdek hoe de snelle, betrouwbare metingen van onze TDLAS H2O-analyzer de gasdehydratatieprocessen verbeteren, waardoor de kwaliteitsspecificaties worden nageleefd en de verwerkingscapaciteit, veiligheid en efficiëntie toenemen.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .