Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Product picture resistance thermometer TST434

TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

TST434
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    probe for ambient temperature measurement
    without neck

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Outer diameter protection tube / Insert

    20,0 mm (0,79'')

  • Material protection tube/ thermowell

    Aluminium

  • Operating temperature range

    PT 100:
    -50 °C ...100 °C
    (-58 °F …212 °F)

  • Max. process pressure (static)

    at 20 °C: 1 bar (15 psi)

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Certification

    SIL (transmitter only)