Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Productafbeelding 1/4"  (6,25 mm) en 1/2" (12 mm) Raman-dompeloptica, naar boven en links gericht

Raman-dompeloptiek

Profiteer van de kracht van in situ laboratoriumanalyse van vloeistoffen, slurries en halfvaste stoffen

KIO1
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Raman spectroscopy

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature range:
    -30 to 120 °C / -22 to 248 °F (316L stainless steel)
    -30 to 280 °C / -22 to 536 °F (C276 alloy)
    -30 to 300 °C / -22 to 572 °F (Grade 2 Titanium)

  • Pressure

    Min pressure:
    Full vacuum (0 bara) but not ultrahigh vacuum (UHV) where outgassing maybe a concern
    Max pressure 1/4 inch IO:
    68.5 barg/ 993 psig (316L stainless steel)
    74 barg/ 1073 psig (C276 alloy)
    29 barg/ 420 psig (Grade 2 titanium)
    Max pressure 1/2 inch IO:
    68.5 barg/ 993 psig (316L stainless steel)
    74 barg/ 1073 psig (C276 alloy)
    29 barg/ 420 psig (Grade 2 titanium)

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

  • Length

    Immersion Optic shaft length:
    152, 305, or 457 mm
    6, 12, or 18 inch
    Outer diameter: 12.7 mm / 0.5 inch
    Immersion Optic shaft length:
    152 or 203 mm
    6 or 8 inch
    Outer diameter: 6.35 mm / 0.25 inch

  • Working distance

    Short (S): 0 mm / 0 inch
    Long (L): 3 mm / 0.12 inch

  • Operating range

    VIS or NIR