Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Image of a Raman micro flow cell for downstream bioprocessing

Raman flow cell

Reduce downstream bioprocessing costs and ensure safer patient outcomes

KRFC
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Raman Spectroscopy

  • Temperature

    Operating:
    0 to 40 °C / 32 to 104 °F
    Storage:
    -20 to 60 °C / -4 to 140 °F

  • Relative humidity

    Storage:
    < 90 % Non-Condensing

  • Unit dimensions (width x height x depth)

    46 x 25 x 11 mm
    1.8 x 1.0 x 0.4 inch

  • Sampling probe compatibility

    Raman Rxn-10

  • Sampling optic compatibility

    micro flow bench

  • Pressure

    Max pressure: 4.8 barg / 70 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    CIP/SIP

  • Process connection

    5/16-24 flat bottom ferrules
    Up to 3/16 inch OD tubing

  • Fluid path thickness

    2.5 mm

  • Flow conditions

    Laminar

  • Flow cell maximum volumetric flowrate

    15 mL/min