Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
The bio sleeve is a critical consumable part for easy, real-time bioprocess measurements with maximum sterility and efficiency. It connects to a reusable, automatically aligned multi optic which pairs with an Rxn-10 probe. The system reduces maintenance and cross-contamination risk for reusable or single-use benchtop bioreactor setups.
Benchtop bioreactors to measure glucose, lactate, amino acids, cell density, titer and more
Benchtop fermenters to measure glycerol, methanol, ethanol, sorbitol, biomass, and more
Use with flow assembly CYA680 for select downstream bioprocessing applications
Voordelen
Improved ease of use and reduced maintenance
Autoclavable, gamma sterilizable, and compatible with standard cleaning protocols
Simplified workflow for greater process efficiency – swap out probes mid-batch, use multiple sleeves in the same reactor for simplified redundancy, and calibrate / verify probes at any time
120 mm version is compatible with Endress+Hauser flow assembly CYA680
Verhoog de veiligheid in de fabriek, waarborg de productkwaliteit en optimaliseer de processen. Raman-spectroscopie meet de samenstelling en moleculaire structuur van uw monsters van lab naar proces in realtime.
Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
Accessory Optics for the Rxn-10 Probe
Technical Information
Engelse versie - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
TI01719CEN_0123 Multi optic calibration and verification kit.pdf
19 documenten
Technische informatie (TI)
Accessory Optics for the Rxn-10 Probe
Technical Information
Technische informatie (TI)
Engelse versie - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 Probe
Operating Instructions
Bedieningshandleiding (BA)
Engelse versie - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Brief Operating Instructions
Beknopte instructie (KA)
Engelse versie - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Endress+Hauser - your one-source Life Sciences technology partner
PU (publicatie)
Engelse versie - 06/2024
New version available in English
Graphic highlighting why Endress+Hauser is trusted by the world's top biopharmaceutical manufacturers for its Life Sciences expertise and reliable inline, real-time measurement technologies like Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Prioritize scalability for an efficient biopharmaceutical
product development lifecycle
PU (publicatie)
Engelse versie - 06/2024
New version available in English
This technical paper studies the importance of scalability as a competitive advantage in bioprocessing in the Life Science industry, and Endress+Hauser's scalable Raman systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology and Liquid Analysis portfolio (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .