Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Bundel van CM82 transmitter en RIA46-procesindicator

1-/2-kanaals transmitterbundel met 4-draads procesindicator

RIA46 procesindicator en maximaal twee Liquiline Compact CM82 transmitters met optionele bluetooth-verbinding voor procesinstallatie in elke industrie

71537839
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
Prijs na configuratie in winkelwagentje

1-kanaals transmitter
Liquiline Compact CM82

De Liquiline Compact CM82 is de kleinste transmitter voor Memosens-sensoren. De slanke behuizing is slechts 11 cm lang en 2 cm breed, inclusief een aansluiting waarop u uw sensor rechtstreeks, zonder kabel kunt aansluiten. Samen met de sensor past deze in de meeste installaties en kan deze uiterst eenvoudig worden geïnstalleerd. Via een unieke, veilige Bluetooth-verbinding kunt u alle CM82-meetpunten in de buurt zien op uw tablets of smartphones, die u comfortabel van afstand kunt bedienen.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingress protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Additional certifications

    CE, CSA C/US GP

  • Meetprincipe

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingress protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Meetprincipe

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingress protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Meetprincipe

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

RIA46
procesindicator met regeleenheid

Analoge meetwaarden worden weergegeven, beoordeeld en berekend door de procesindicator. Met de geïntegreerde lusvoeding kunnen tweedraads sensoren worden gevoed. Op de universele ingangen kunnen stroom, spanning, RTD's en TC's worden aangesloten. Grenswaarden kunnen worden bewaakt en relais kunnen worden geschakeld. Via analoge uitgangen kunnen processignalen worden doorgestuurd. Met het geïntegreerde toepassingenpakket "verschildruk" is een snelle en eenvoudige inbedrijfstelling voor verschildruktoepassingen mogelijk.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Indicators with control unit

  • Measuring principle

    Field meter with control unit

  • Function

    Display
    Loop Power Supply
    Transmitter Functionality
    Barrier
    Signal Isolation
    Calculation
    Limit Alarm

  • Display

    Multicolor backlight LCD
    White/black/yellow
    Bargraph
    Unit
    TAG
    Alarm warning in plain text

  • Power Supply

    20...250V AC/DC

  • Input

    2 x universal (U, I, R, RTD, TC)

  • Output

    2 x analogue output (I, U) 1 x loop power supply

  • Software functions

    Linearization
    Minimum value per channel
    Maximum value per channel
    Calculation
    Band value monitoring

  • Certificates

    ATEX II(1)GD [Ex ia] IIC
    CSA General Purpose
    CSA AIS, NI/I/2/ABCDEFG/T4
    FM AIS, NI/I/2/ABCDEFG/T4
    TIIS [Ex ia] IIC
    NEPSI [Ex ia] IIC
    UK II(1)G [Ex ia Ga] IIC, II(1)D [Ex ia Da] IIIC

  • SIL

    2

  • Panel mounting

    field

  • Meetprincipe

    Display

  • Function

    Display
    Loop Power Supply
    Transmitter Functionality
    Barrier
    Signal Isolation
    Calculation
    Limit Alarm

  • Certification

    ATEX II (1) GD [Ex ia] 4C
    CSA AIS
    NI/I/2 ABCDEFG/T4
    FM AIS
    NI/I/2 ABCDEFG/T4
    UR C/US

  • Input

    2 x universal (U, I, R, RTD, TC)

  • Output

    2 x analogue output (I, U)
    1 x loop power supply

  • Relay output

    2 x changeover contact
    1 x open collector

  • Auxiliary power supply / Loop power supply

    20...250V AC/DC

  • Dimensions (wxhxd)

    Field housing:
    199 x 133 x 96 mm
    (7.83" x 5.24" x 3.78")

  • Software

    Linearization
    Minimum value per channel
    Maximum value per channel
    Calculation
    Band value monitoring

  • Operation

    3 keys
    Interface CDI to USB at PC + configuration software FieldCare

  • Display

    Multicolor backlight LCD
    White/black/yellow
    Bargraph
    Unit
    TAG
    Alarm warning in plain text