Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Automatische sensorreiniging in combinatie met Liquiline CM44 en Chemoclean Plus

Reinigingseenheid
Cleanfit Control CYC25

Eenheid voor intrekbare armaturen in water & afvalwater, voedingsmiddelen, papier en primaries

CYC25
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Potentiometric

  • Application

    Water and wastewater, paper, food and beverages, solids, primaries, power stations, utilities

  • Installation

    Complete automated cleaning system

  • Characteristic

    Fully automated cleaning system with weekly programmable cleaning and different security functions

  • Design

    Fully automated cleaning system in combination with Liquiline CM44x

  • Material

    Bottom part of housing: PC-FR
    Cover: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm (l x h x w)
    9.33 x 7.64 x 6.38 inch (l x h x w)

  • Process temperature

    Ambient temperature range: -10 to 45 °C (10 to 113 °F)

  • Input

    One channel system