Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
De intrekbare armatuur CPA474 is ontworpen voor extreme chemische toepassingen.

Handmatig of automatisch terugtrekbare armatuur Cleanfit CPA474

Armatuur met kogelklep voor chemische toepassingen en toepassingen met industrieel afvalwater

CPA474
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Potentiometric

  • Application

    Chemical industry, wastewater, industrial water, power plants, refuse incinerators

  • Installation

    Retractable assembly with ball valve

  • Characteristic

    Open and closed tank, piping (min. DN80)

  • Design

    Manual or pneumatic
    Manual or pneumatic ball valve
    Can be fully automated with CPC30 / 300
    Integrated rinse chamber with connection G1/4" or NPT1/4"

  • Material

    Seals: EPDM / FPM / perfluoroelastomer
    Electrode holder: PP / PEEK / PVDF
    Ball valve: PP / PVDF
    Inlet safety seal: PVDF, PTFE, Viton®
    Outlet safety seal: PVDF
    Rinse connection socket: PVDF

  • Dimension

    Immersion depth: 71 to 207 mm
    (2.8 to 8.15 inch)

  • Process temperature

    PA version: max. 80 °C (max. 176 °F)
    Stainless steel pressure cylinder: max. 120 °C (248 °F)

  • Process pressure

    PA pressure cylinder: max. 6 bar (87 psi)
    Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)

  • Connection

    Process connection DN50, ANSI 2"

  • Additional certifications

    Inspection certificate 3.1 acc. to EN 10204 on demand

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Chemical industry, wastewater, industrial water, power plants, refuse incinerators

  • Installation

    Retractable holder with ball valve

  • Characteristic

    Open and closed tank, piping (min. DN80)

  • Design

    Manual or pneumatic
    Manual or pneumatic ball valve
    Can be fully automated with CPC30 / 300
    Integrated rinse chamber with connection G1/4" or NPT1/4"

  • Material

    Seals: EPDM / FPM / perfluoroelastomer
    Electrode holder: PP / PEEK / PVDF
    Ball valve: PP / PVDF
    Inlet safety seal: PVDF, PTFE, Viton®
    Outlet safety seal: PVDF
    Rinse connection socket: PVDF

  • Dimension

    Immersion depth: 71 to 207 mm (2.8 to 8.15 inch)

  • Process temperature

    PA version: max. 80 °C (max. 176 °F)
    Stainless steel pressure cylinder: max. 120 °C (248 °F)

  • Process pressure

    PA pressure cylinder: max. 6 bar (87 psi)
    Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)

  • Connection

    Process connection DN50, ANSI 2"