Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van Promag W 800/5W8C batterijgevoede magmeter voor drinkwaternetwerk

Proline Promag W 800
Elektromagnetische flowmeter

Duurzame batterijgevoede magmeter met veilige systeemintegratie en communicatie

5W8C
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    Battery-powered flowmeter with EN ISO 12944 corrosion protection & intelligent energy efficient mode.
    For direct underground installation or permanent underwater use.
    Certified sensor for the most demanding water and wastewater applications.

  • Sensor features

    Secure, reliable long‐term operation – robust and completely welded sensor. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    International drinking water approvals. Degree of protection IP68 (Type 6P enclosure).

  • Transmitter features

    Secure data storage and transmission – worldwide
    encrypted communication over the mobile network . Convenient commissioning and operation – device
    access via Bluetooth using intuitive SmartBlue app. Integrated verification – Heartbeat Technology.
    Transmitter housing made of durable polycarbonate. Battery lifetime up to 15 years. Measuring intervals can be adapted individually.

  • Nominal diameter range

    DN 25 to 900 (1 to 36")

  • Wetted materials

    Liner: polyurethane; PTFE; hard rubber
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Volume flow

  • Max. meetfout

    Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)

  • Measuring range

    9 dm³/min to 22500 m³/h (2.5 to 100000 gal/min)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material hard rubber: 0 to +70 °C (+32 to +158 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: -20 to 70°C (–4 to +158 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (14 to +140 °F)
    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 350 to 900 (14 to 36"): Carbon steel with protective varnish

  • Transmitter housing material

    Polycarbonat

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure and IP68, type 6P enclosure
    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5-M/Im1/Im2/Im3

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible; Remote data access via mail and SMS

  • Outputs

    3x Pulse/switch output (passive); Modbus RS485

  • Inputs

    Status input

  • Digital communication

    LTE Cat M1; LTE Cat NB1; LTE Cat NB2; GPRS; EGPRS

  • Power supply

    Internal:
    Batteries per DC 3.6 V External:
    AC 85 to 265 V (47 to 63 Hz) / DC 19 to 30 V

  • Hazardous area approvals

    CSA, GP

  • Product safety

    CE Marking, EAC Marking, UKCA Marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Custody transfer according to MI‐001
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN, PED

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920