Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Elektromagnetische flowmeter - Proline Promag E 100

Proline Promag E 100
Elektromagnetische flowmeter

De economische flowmeter met een ultracompacte transmitter

5E1B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    The economical flowmeter with an ultra-compact transmitter.
    Fully suitable for basic applications in the chemical and process industry.

  • Sensor features

    Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Nominal diameter: max. DN 600 (24"). Ex approvals for Zone 2. Liner made of PTFE.

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Time-saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Local display available.

  • Nominal diameter range

    DN 15 to 600 (½ to 24")

  • Wetted materials

    Liner: PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

  • Measured variables

    Volume flow, conductivity, mass flow

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –10 to +110 °C (+14 to +230 °F)

  • Ambient temperature range

    –10 to +60 °C (+14 to +140 °F)

  • Sensor housing material

    DN 15 to 300 (½ to 12"): AlSi10Mg, coated
    DN 350 to 600 (14 to 24"): Carbon steel with protective varnish

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS DP, Modbus RS485, EtherNet/IP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, EAC

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    PED

  • Material certificates

    3.1 material