
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Density (liquid): ±0.0005 g/cm -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +205 °C (–58 to +401 °F) -
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4435 (316L); 1.4404 (316/316L)
Field of application
Promass P is the specialist for sterile processes in the life sciences industry. It is dedicated to biotech applications requiring highest compliance with guidelines and regulations. With its innovative remote transmitter Promass P 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables compliance and process safety at all times.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Dedicated to applications under sterile conditions in the life sciences industry
Device properties
ASME BPE, 3-A and EHEDG conform & low delta ferrite
Electropolished measuring tube in 1.4435 (316L)
Fast recovery from CIP/SIP
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
-
Highest process quality – fully compliant to industry requirements
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in-/outlet run needs
-
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
-
Reduced complexity and variety – freely configurable I/O functionality
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
FDA Declaration
Product family: CNGmass, Cubemass, Cubemass C, Dosimass, Dosimass OEM, LNGmass, LPGmass, Promass 40, Promass A, Promass E, Promass F , Promass G, Promass H, Promass I, Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X
English version - 10/2024
Product root: 40E-, 8A1B-, 8A2B-, 8A3C-, 8A5C-, 8BE-, 8C1B-, 8C3B-, 8C5B-, 8CM-, 8CN-, 8DF-, 8E1C-, 8E2C-, 8E3B-, 8E5B-, 8F1B-, 8F2B -, 8F3B-, 8F5B-, 8FE-, 8FF-, 8G1B-, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8KBB-, 8O1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8PE-, 8Q1B-, 8Q3B-, 8Q5B-, 8RE-, 8S1C-, 8S3B-, 8S5B-, 8X1B-, 8X3B-, 8X5B-, D8AB-, D8CB-, D8EB-, D8LB-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8 F3B-, O8F5B-, O8I1B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B- Declaration number: FDA_00339_01.24 FDA specification: USP class VI
EN 03/10/2024Language:
English
Version:
03/10/2024
File size:
387.4 KB
File name:
FDA_00339_01.24.pdf
-
-
-
Technical Information (TI)
TI Proline Promass P 500
English version - 11/2024
Coriolis flowmeter
EN 01/11/202401/08/202216/09/201915/07/201901/11/2018Language:
English
Version:
01/11/2024
File size:
11.3 MB
File name:
TI01286DEN_0824-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promass P 500
Coriolis flowmeter
EN 01/11/202401/08/202216/09/201915/07/201901/11/2018Language:
English
Version:
01/11/2024
File size:
11.3 MB
File name:
TI01286DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500 FOUNDATION Fieldbus
Coriolis flowmeter
EN 01/11/202401/11/2016Language:
English
Version:
01/11/2024
File size:
8.2 MB
File name:
BA01566DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500 PROFIBUS PA
Coriolis flowmeter
EN 01/11/202401/11/201801/08/2016Language:
English
Version:
01/11/2024
File size:
8.4 MB
File name:
BA01555DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/11/2024
File size:
8.8 MB
File name:
BA01544DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500 EtherNet/IP
Coriolis flowmeter
EN 01/11/202402/10/2017Language:
English
Version:
01/11/2024
File size:
9.7 MB
File name:
BA01754DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/11/2024
File size:
9.4 MB
File name:
BA01533DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500 PROFIBUS DP
Coriolis flowmeter
EN 01/11/202401/06/2018Language:
English
Version:
01/11/2024
File size:
8.1 MB
File name:
BA01877DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500 PROFINET
Coriolis flowmeter
EN 01/11/202416/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
11.3 MB
File name:
BA01765DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass P 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
9.2 MB
File name:
BA02128DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promass 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 17/05/202408/01/2024Language:
English
Version:
17/05/2024
File size:
3.3 MB
File name:
GP01173DEN_0224-00.pdf
-