Protecting people, environment and assets through reliable measurement
Transitioning to green ammonia and reducing its carbon footprint requires implementing safety procedures and technical solutions to minimize greenhouse gas emissions and gas leakages. A key challenge is over pressurization. Reactors and tanks operate under high pressures, and sudden changes can cause explosions or ruptures. Additionally, ammonia's flammable nature poses a risk of fire or explosion. Leaks expose workers and the environment to hazardous conditions due to ammonia's toxicity.
Process instrumentation plays a crucial role in increasing the safety of green ammonia production by providing reliable data on critical process parameters. Reliable measurement can increase safety by:
Identifying hotspots in the reactor and thus preventing localized overheating by monitoring and controlling multipoint temperature
Preventing overpressurization through monitoring
Detecting impurities in the ammonia stream which can pose safety hazards with TDLAS technology
Monitoring high pressure fluctuations in the ASU
Detecting leaks in the storage of green hydrogen
Applications
Air separation unit (ASU)
Air separation units separate air into its primary components, nitrogen and oxygen, and are crucial in providing industrial gases for chemical manufacturing. The process typically involves cryogenic distillation, which exploits the differences in boiling points of these gases at low temperatures. The ASU provides a source of nitrogen for the ammonia synthesis process. The obtained nitrogen is then combined with the green hydrogen produced through electrolysis in a reactor.
Onze ervaring in de praktijk
To increase safety in the production of green ammonia with renewable resources, the measurement of key parameters is crucial. Parameters such as pressure, temperature and level are essential to minimize risk and implementing safety procedures. With Endress+Hauser instrumentation these parameters can be effectively monitored to ensure safety and performance in the ASU.
Monitoring pressure with our Cerabar PMP71B before the compressor ensures optimal intake conditions and protects the compressor from damage due to low or fluctuating pressure.
In each cooling stage, precise temperature measurements ensure efficient liquefaction and are crucial for cycle timing, regeneration and product quality. Our iTHERM TM131 temperature sensor is the right choice for these applications.
During separation the cooled air is cooled to extremely low temperatures (below -184°C). The multipoint thermometer iTHERM TMS02 ensures reliable temperature monitoring for an effective separation of nitrogen, oxygen, and argon.
Ensuring sufficient liquid for vaporization is crucial for stable operations. Our guided radar Levelflex FMP54 reliably monitors the liquid level in the reboiler thus also avoiding damage to the reboiler.
Green hydrogen: the CO2-free feed for ammonia production
Traditionally the majority of hydrogen used in ammonia synthesis comes from steam methane reforming (SMR) of natural gas. This process releases significant carbon dioxide emissions ("grey" hydrogen). Green hydrogen, produced through electrolysis of water using renewable energy sources, offers a clean alternative to replace fossil-fuel-derived hydrogen.
Onze ervaring in de praktijk
Storing hydrogen presents unique challenges. It takes up a lot of space due to its low energy density, and requires either high pressures or extremely cold temperatures for storage, making it costly. Additionally, hydrogen is flammable and prone to leaks, demanding strict safety measures. Storing large quantities of green hydrogen also means some energy is inevitably lost over time.
Ensuring accurate pressure measurement is essential to prevent overpressures and extend the lifetime of the compressors. Our pressure transmitter Cerabar PMP71B measures accurately and reliably the hydrogen compression.
The temperature affects the efficiency of the compression. Our temperature sensor iTHERM Moduline TM131 can be used to monitor the compressor's efficiency.
Endress+Hauser is a 'ONE-STOP' supplier for your metering skids across the entire hydrogen value chain. To ensure reliable transactions and compliance with standards, our expertise in the field accompanies you throughout the project.
The Haber-Bosch process is a well-established industrial method for the production of ammonia (NH₃). The primary raw materials for the process are nitrogen and hydrogen. The N2 from the air separation unit is combined with the H2 and reacted via the Haber-Bosch process in an ammonia conversion reactor.
Onze ervaring in de praktijk
Measurement instrumentation plays a crucial role in ensuring the safe and efficient operation of ammonia production processes. Here are some key aspects of how measurement instrumentation contributes to safe ammonia production:
Oxygen can be a real issue regarding catalyst poisoning. Even trace amounts of oxygen can cause irreversibly damage. With an oxygen analyzer like OXY5500 impurities in the feed gas can be monitored closely.
Multiple thermocouples such as iTHERM MultiSens Flex TMS01 are strategically placed throughout the catalyst bed to detect any abnormal temperature spikes or gradients.
A Raman Rxn5 process analyzer enables quantitative chemical composition measurements, helping you to monitor and control the ammonia concentration in the reactor loop, the catalyst performance and to optimize process.
Too much hydrogen creates a risk of explosion within the process loop. That's why getting the right stoichiometric ratio of hydrogen to nitrogen going into the reactor is essential. Our Coriolis flowmeter Promass F 300 is a fit for this application.
The reactor is a prime focus of overpressure protection due to the exothermic reaction and potential for runaway conditions. The smart pressure transmitter Cerabar PMP71B can help prevent overpressurization in the heart of the Haber-Bosch process.
Reliable and safe measurement instrumentation in green ammonia production not only enhances safety but also contributes significantly to overall process efficiency, resource utilization, emissions reduction, and compliance with sustainability goals and regulations. These benefits collectively support the development of a safer, more sustainable, and environmentally friendly ammonia production process.
10
million devices installed in safety-related applications since 1953
3%
yield increase in green ammonia production with Raman technology
Browse door ons programma!
Analyse
Analyse
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Instrumentatieservices
Instrumentatieservices
Maximaliseer de prestaties van de fabriek, minimaliseer OPEX, verhoog de productietijd, alles in overeenstemming met de voorschriften. Werk samen met Endress+Hauser instrumentatieservices.
Gerelateerde verhalen
ESG-doelstellingen
Increasing green hydrogen production efficiency
Discover how optimizing processes and innovations are revolutionizing green hydrogen production efficiency, contributing to a cleaner energy landscape. Learn more!
Bewaak kritische parameters van uw chemische processen in real-time met chemische procesanalyse en verhoog de prestaties van uw installatie. Meer informatie!
CCUS-technologieën spelen een belangrijke rol bij het verlagen van CO2-uitstoot en het bereiken van netto-nuldoelen. Lees hoe we CCUS-projecten in de olie- & gasindustrie ondersteunen met betrouwbare procesmeetapparatuur.
U voorziet de wereld van energie - wij leveren u applicatie-knowhow voor uw energiecentrale, waaronder: stoom, STEG-centrales, energieterugwinning, waterkracht en P2G.
Olie & gas: Energietransitie voeden tot netto nul
Olie & gas: Energietransitie voeden tot netto nul
Met ons breed productaanbod van instrumenten, oplossingen en services stimuleren we klanten op weg naar netto nul: van procesefficiëntie en veiligheid tot duurzaamheid en naleving van de regelgeving.
Mijnbouw, mineralen & metalen: Delven naar een duurzame toekomst
Mijnbouw, mineralen & metalen: Delven naar een duurzame toekomst
Stimuleer efficiëntie bij het bereiken van uw ESG-doelen. Onze producten en expertise verbeteren de verwerking, productie, opslag en distributie van natuurlijke hulpbronnen en grondstoffen voor een duurzame toekomst.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .