Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of vortex flowmeter Prowirl R 200 with reduced line size for measurements in low flow range

Proline Prowirl R 200
vortex flowmeter

Flowmeter with best-in-class accuracy despite pipe reduction

7R2C
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken

Overzicht specificaties

  • Max. meetfout

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.2 to 540 m³/h (0.15 to 320 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 1.5 to 7260 m³/h (0.9 to 4270 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
    High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Wetted materials

    Measuring tube: 1.4408 (CF3M)
    DSC sensor: 1.4404/F316/F316L
    Process connection: 1.4404/F316/F316L

Toepassingsgebied

Prowirl R was designed for low flows and is thus the particularly dependable solution for energy management. Additionally its calibration option PremiumCal guarantees excellent measuring accuracy for maximum plant availability. With genuine loop-powered technology, Prowirl R 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology enables process safety at all times.

  • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

  • Dedicated to applications with very low or reduced flow


Device properties

  • Integrated diameter reduction by 1 or 2 line sizes

  • Nominal diameter (mating pipe) up to DN 250 (10")

  • Flexible positioning of pressure cell

  • Display module with data transfer function

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Voordelen

  • Easy energy management – integrated temperature and pressure measurement for steam and gases

  • Cost and time savings – no pipework modifications needed for line size reduction

  • Same accuracy down to Re 10 000 – most linear Vortex meter body

  • Long-term stability – robust drift-free capacitive sensor

  • Convenient device wiring – separate connection compartment, various Ethernet options

  • Safe operation – no need to open the device

  • Integrated verification – Heartbeat Technology

Video's

  • Heartbeat Technology
    Smart instrumentatie door Heartbeat Technology

    U wilt de prestaties van uw installatie verhogen en de kosten verlagen? Ons smart instrumentatie portfolio met Heartbeat Technology biedt een grondig inzicht in de apparatuur voor meer kostenefficiëntie en operationele veiligheid.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Extended selectie

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

FLEX: Extended ©Endress+Hauser
  • Eenvoudige producten

  • Gemakkelijk te selecteren, installeren en gebruiken

Technische topkwaliteit

Eenvoud

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

FLEX selectie Technische topkwaliteit Eenvoud
  • F
  • L
  • E
  • X

Fundamental selectie

Voldoe aan uw basismeetvoorwaarden

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Lean selectie

Beheers eenvoudig uw belangrijkste processen

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Extended selectie

Optimaliseer uw processen met innovatieve technologieën

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Xpert selectie

Beheers uw meest uitdagende applicaties

Technische topkwaliteit
Eenvoud

Variabel

Please Wait (spinning wheel) Loading alternative products